Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Pricing for this item is valid for current available quantity only. Please contact us at +1 (866) 727-8376 for pricing above available quantity.

8 GHz to 12 GHz Absorptive Digital Step Attenuator, 63 dB, 6 Bits, 1 dB Step Size, Field Replaceable SMA

Product ID: PE70A5014

Pricing

QuantityPrice
1-4$7,930.00

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
DesignTTL Controlled
Maximum Frequency12 GHz
Impedance50 Ohm
VSWR Maximum1.8:1
Connector Series 1SMA
Connector Gender 1Female
Connector Series 2SMA
Connector Gender 2Female

Description