Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Snap-On BMA Jack to 7/16 DIN Male Cable Using RG400 Coax

Product ID: PE3W08528

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG400/U
RF Cable TypeRG400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BMA Jack Snap-On Connector Crimp/Solder Attachment for RG142, RG223, RG400, RG557/16 DIN Male Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400Data Icon
PE45320RG400/UPE4568KitBOM Datasheet

Snap-On BMA Jack to 7/16 DIN Male Cable Using RG400 Coax

PE3W08528 is a BMA jack to 7/16 DIN male cable using RG400 coax. This Pasternack BMA jack to 7/16 DIN male cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm 7/16 DIN for connector 2.

Our jack BMA to male 7/16 DIN cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08528 BMA jack to 7/16 DIN male cable assembly is constructed with RG400 coax.