In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Slide-On BMA Jack Right Angle 2 Hole Flange to N Male Cable Using PE-SR402FL Coax

Product ID: PE3W10106

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45329PE-SR402FLPE4140KitBOM Datasheet

Slide-On BMA Jack Right Angle 2 Hole Flange to N Male Cable Using PE-SR402FL Coax

PE3W10106 is a BMA jack right angle 2 hole flange to N male cable using PE-SR402FL coax. This Pasternack BMA jack right angle 2 hole flange to N male cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm N for connector 2. BMA right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack BMA right angle 2 hole flange to male N cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W10106 BMA jack right angle 2 hole flange to N male cable assembly is constructed with PE-SR402FL coax.