Slide-On BMA Jack Bulkhead to SMA Female Cable Using PE-SR405AL Coax
Product ID:
PE3W12211
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BMA |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | Bulkhead |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMA |
Connector Gender 2 | Female |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405AL |
RF Cable Type | PE-SR405AL |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
| | | |
---|
PE45323 | PE-SR405AL | PE4116 | KitBOM Datasheet |
---|
Slide-On BMA Jack Bulkhead to SMA Female Cable Using PE-SR405AL Coax
PE3W12211 is a BMA jack bulkhead to SMA female cable using PE-SR405AL coax. This Pasternack BMA jack bulkhead to SMA female cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm SMA for connector 2.
Our jack BMA bulkhead to female SMA cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12211 BMA jack bulkhead to SMA female cable assembly is constructed with PE-SR405AL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.