Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Slide-On BMA Jack 2 Hole Flange to SMA Male Cable Using PE-SR402FL Coax

Product ID: PE3W08615

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BMA Jack Slide-On Connector Solder Attachment 2 Hole Flange Mount for RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TNFormable 141 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorSMA Male Connector Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402Data Icon
PE45327PE-SR402FLPE4112KitBOM Datasheet

Slide-On BMA Jack 2 Hole Flange to SMA Male Cable Using PE-SR402FL Coax

PE3W08615 is a BMA jack 2 hole flange to SMA male cable using PE-SR402FL coax. This Pasternack BMA jack 2 hole flange to SMA male cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm SMA for connector 2.

Our jack BMA 2 hole flange to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08615 BMA jack 2 hole flange to SMA male cable assembly is constructed with PE-SR402FL coax.