Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Slide-On BMA Jack Right Angle 2 Hole Flange to SMA Male Cable Using PE-SR402FLJ Coax with HeatShrink

Product ID: PE3W09051/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45329PE-SR402FLJPE44691KitBOM Datasheet

Slide-On BMA Jack Right Angle 2 Hole Flange to SMA Male Cable Using PE-SR402FLJ Coax with HeatShrink

PE3W09051/HS is a BMA jack right angle 2 hole flange to SMA male cable using PE-SR402FLJ coax. This Pasternack BMA jack right angle 2 hole flange to SMA male cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm SMA for connector 2. BMA right angle to SMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack BMA right angle 2 hole flange to male SMA cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W09051/HS BMA jack right angle 2 hole flange to SMA male cable assembly is constructed with PE-SR402FLJ coax.