Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Slide-On BMA Plug Bulkhead to 3.5mm Female Bulkhead Cable Using RG402 Coax

Product ID: PE3W11709

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45314RG402/UPE4985KitBOM Datasheet

Slide-On BMA Plug Bulkhead to 3.5mm Female Bulkhead Cable Using RG402 Coax

PE3W11709 is a BMA plug bulkhead to 3.5mm female bulkhead cable using RG402 coax. This Pasternack BMA plug bulkhead to 3.5mm female bulkhead cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our plug BMA bulkhead to female 3.5mm bulkhead cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11709 BMA plug bulkhead to 3.5mm female bulkhead cable assembly is constructed with RG402 coax.