Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Slide-On BMA Plug Bulkhead to Slide-On BMA Plug Bulkhead Cable Using PE-SR402FLJ Coax with HeatShrink, LF Solder

Product ID: PE3C4899LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2BMA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FLJ
RF Cable TypePE-SR402FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BMA Plug Bulkhead Mount Slide-On Connector Solder/Non-Solder Contact Attachment for RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TNFormable PE-SR402FLJ Coax Cable with Tinned Copper Braid Outer Conductor and Black FEP JacketBMA Plug Bulkhead Mount Slide-On Connector Solder/Non-Solder Contact Attachment for RG402, PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TNData Icon
PE45314PE-SR402FLJPE45314KitBOM Datasheet

Slide-On BMA Plug Bulkhead to Slide-On BMA Plug Bulkhead Cable Using PE-SR402FLJ Coax with HeatShrink, LF Solder

PE3C4899LF/HS is a BMA plug bulkhead to BMA plug bulkhead cable using PE-SR402FLJ coax. This Pasternack BMA plug bulkhead to BMA plug bulkhead cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm BMA for connector 2.

Our plug BMA bulkhead to plug BMA bulkhead cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4899LF/HS BMA plug bulkhead to BMA plug bulkhead cable assembly is constructed with PE-SR402FLJ coax.