Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Slide-On BMA Plug Bulkhead to SSMB Plug Cable Using RG178 Coax , LF Solder

Product ID: PE3W08058LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BMA Plug Bulkhead Mount Slide-On Connector Crimp/Solder Attachment for RG178, RG196SSMB Plug Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE45315RG178B/UPE4019KitBOM Datasheet

Slide-On BMA Plug Bulkhead to SSMB Plug Cable Using RG178 Coax, LF Solder

PE3W08058LF is a BMA plug bulkhead to SSMB plug cable using RG178 coax. This Pasternack BMA plug bulkhead to SSMB plug cable assembly uses a 50 Ohm BMA for connector 1 and a 50 Ohm SSMB for connector 2.

Our plug BMA bulkhead to plug SSMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08058LF BMA plug bulkhead to SSMB plug cable assembly is constructed with RG178 coax.