BMMA Female Snap in to BMMA Female Snap in Cable Using PE-SR405AL Coax
Product ID:
PE3W20392
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Connector Series 1 | BMMA |
| Connector Gender 1 | Female |
| Connector Polarity 1 | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Snap in |
| Connector Impedance 1 | 50 Ohm |
| Connector Series 2 | BMMA |
| Connector Gender 2 | Female |
| Connector Polarity 2 | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | Snap in |
| Connector Impedance 2 | 50 Ohm |
| RF Cable Part Number | PE-SR405AL |
| RF Cable Type | PE-SR405AL |
| RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
|---|
| PE5136 | PE-SR405AL | PE5136 | KitBOM Datasheet |
|---|
BMMA Female Snap in to BMMA Female Snap in Cable Using PE-SR405AL Coax
PE3W20392 is a BMMA female snap in to BMMA female snap in cable using PE-SR405AL coax. This Pasternack BMMA female snap in to BMMA female snap in cable assembly uses a 50 Ohm BMMA for connector 1 and a 50 Ohm BMMA for connector 2.
Our female BMMA snap in to female BMMA snap in cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W20392 BMMA female snap in to BMMA female snap in cable assembly is constructed with PE-SR405AL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table