Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC 75 Ohm to Type F 75 Ohm Cable Assemblies

Pasternack Enterprises BNC 75 Ohm to type F 75 Ohm cable assembly product line offers 84 standard and custom designs which use flexible cable. BNC 75 Ohm to type F 75 Ohm assemblies are assembled from 6 different cable part numbers and 4 unique BNC connectors. Our BNC 75 Ohm to type F 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack BNC 75 Ohm to type F 75 Ohm cable assemblies are available with 12 unique connector and cable combinations. Our customers may select the BNC 75 Ohm to type F 75 Ohm cable assemblies that have any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.

Our production facility certified to ISO 9001:2015 ships BNC 75 Ohm to type F 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Excellent customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).