Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male 75 Ohm to Type F Male 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to type F male 75 Ohm cable assembly product line contains 84 custom and standard cable assemblies that use Flexible coax cable. BNC male 75 Ohm to type F male 75 Ohm assemblies are assembled with 6 different cable types and 4 unique BNC connectors. Our BNC male 75 Ohm to type F male 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack BNC male 75 Ohm to type F male 75 Ohm cable assemblies are manufactured with 12 different cable and connector combinations. Customers can choose the BNC male 75 Ohm to type F male 75 Ohm cable assemblies with any of the following specifications: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

Pasternack's facility certified to ISO 9001:2015 ships BNC male 75 Ohm to type F male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF components available. Excellent customer service and technical support are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant