Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC 75 Ohm to Mini SMB 75 Ohm Cable Assemblies

Pasternack Enterprises BNC 75 Ohm to Mini SMB 75 Ohm cable assembly product line offers 86 standard and custom designs which use flexible coaxial cable. BNC 75 Ohm to Mini SMB 75 Ohm assemblies are built using 9 unique cable types and 3 unique BNC connectors. Our BNC 75 Ohm to Mini SMB 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC 75 Ohm to Mini SMB 75 Ohm cable assemblies are available with 13 unique connector and cable combinations. You may select the BNC 75 Ohm to Mini SMB 75 Ohm cable assemblies with any combination of the following configurations: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our production facility certified to ISO 9001:2015 ships BNC 75 Ohm to Mini SMB 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Excellent technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).