Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male 75 Ohm to Mini SMB Plug 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to Mini SMB plug 75 Ohm cable assembly product portfolio is made up of 86 custom and standard cable assemblies that use Flexible cable. BNC male 75 Ohm to Mini SMB plug 75 Ohm assemblies are manufactured from 9 unique coax cable types and 3 different BNC connectors. Our BNC male 75 Ohm to Mini SMB plug 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC male 75 Ohm to Mini SMB plug 75 Ohm cable assemblies are manufactured with 13 unique cable and connector combinations. Our customers may select the BNC male 75 Ohm to Mini SMB plug 75 Ohm cable assemblies that have any of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships BNC male 75 Ohm to Mini SMB plug 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts in stock. Exceptional customer service and technical support are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant