Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC 75 Ohm to Type N 75 Ohm Cable Assemblies

Pasternack Enterprises BNC 75 Ohm to type N 75 Ohm cable assembly product group offers 84 standard and custom products which use flexible coaxial cable. BNC 75 Ohm to type N 75 Ohm assemblies are assembled with 6 different coaxial cable types and 4 different BNC connectors. Our BNC 75 Ohm to type N 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.

Pasternack BNC 75 Ohm to type N 75 Ohm cable assemblies are manufactured with 12 unique connector and cable combinations. Our customers can select the BNC 75 Ohm to type N 75 Ohm cable assemblies with any combination of the following configurations: custom or standard length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be specified.

The Pasternack facility certified to ISO 9001:2015 builds and ships BNC 75 Ohm to type N 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave components on hand. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).