Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male 75 Ohm to Type N Male 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to type N male 75 Ohm cable assembly product portfolio has 84 custom and standard assemblies which use Flexible coax cable. BNC male 75 Ohm to type N male 75 Ohm assemblies are manufactured using 6 different cable part numbers and 4 unique BNC connectors. Our BNC male 75 Ohm to type N male 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.

Pasternack BNC male 75 Ohm to type N male 75 Ohm cable assemblies are manufactured with 12 different connector and cable combinations. You may select the BNC male 75 Ohm to type N male 75 Ohm cable assemblies with any of the following configurations: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching can be specified.

Pasternack Enterprises' facility certified to ISO 9001:2015 ships BNC male 75 Ohm to type N male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts available. Exceptional customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant