Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC 75 Ohm to SMB 75 Ohm Cable Assemblies

Pasternack Enterprises BNC 75 Ohm to SMB 75 Ohm cable assembly product portfolio offers 42 standard and custom products using flexible coaxial cable. BNC 75 Ohm to SMB 75 Ohm assemblies are fabricated with 3 unique coax cable part numbers and 3 unique BNC connectors. Our BNC 75 Ohm to SMB 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC 75 Ohm to SMB 75 Ohm cable assemblies are built with 6 different connector and cable combinations. Customers can choose the BNC 75 Ohm to SMB 75 Ohm cable assemblies with any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships BNC 75 Ohm to SMB 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts available. Exceptional customer service and technical support are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).