Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male 75 Ohm to SMB Plug 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to SMB plug 75 Ohm cable assembly product group offers 42 standard and custom products that use Flexible coax cable. BNC male 75 Ohm to SMB plug 75 Ohm assemblies are assembled using 3 different coaxial cable part numbers and 3 different BNC connectors. Our BNC male 75 Ohm to SMB plug 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack BNC male 75 Ohm to SMB plug 75 Ohm cable assemblies are manufactured with 6 different cable and connector combinations. Our customers can select the BNC male 75 Ohm to SMB plug 75 Ohm cable assemblies that have any combination of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our manufacturing facility certified to ISO 9001:2015 ships BNC male 75 Ohm to SMB plug 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave parts available. Excellent customer service and technical support are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant