Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC 75 Ohm to SMC 75 Ohm Cable Assemblies

Pasternack Enterprises BNC 75 Ohm to SMC 75 Ohm cable assembly product portfolio has 78 custom and standard assemblies that use flexible coaxial cable. BNC 75 Ohm to SMC 75 Ohm assemblies are fabricated from 9 unique coaxial cable part numbers and 4 unique BNC connectors. Our BNC 75 Ohm to SMC 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC 75 Ohm to SMC 75 Ohm cable assemblies are built with 12 unique connector and cable combinations. Customers can choose the BNC 75 Ohm to SMC 75 Ohm cable assemblies that have any of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 75 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


Pasternack's facility certified to ISO 9001:2015 ships BNC 75 Ohm to SMC 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF part numbers on hand. Exceptional technical support and customer service are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).