Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male 75 Ohm to SMC Plug 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to SMC plug 75 Ohm cable assembly product portfolio contains 78 standard and custom cable assemblies using Flexible cable. BNC male 75 Ohm to SMC plug 75 Ohm assemblies are manufactured with 9 different coax cable types and 4 unique BNC connectors. Our BNC male 75 Ohm to SMC plug 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC male 75 Ohm to SMC plug 75 Ohm cable assemblies are built with 12 unique cable and connector combinations. Customers may select the BNC male 75 Ohm to SMC plug 75 Ohm cable assemblies that have any combination of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Pasternack's facility certified to ISO 9001:2015 ships BNC male 75 Ohm to SMC plug 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts in stock. Excellent technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant