Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Cable Assemblies

Pasternack Enterprises BNC cable assembly product group is made up of 3,435 standard and custom assemblies that include flexible, formable or semirigid product families. BNC cable assemblies are fabricated using 49 unique cable types and 38 different BNC connectors. Our BNC cable assemblies are available in combination with 19 other connector series which include 10-32, alligator, banana, BNC, FME, GR874, hook, mini alligator, mini banana, MMCX, N, NMO Mount, SMA, SMB, SMC, Tip, TNC, UHF or Unterminated Lead.


Pasternack BNC cable assemblies are assembled in 423 unique connector and cable combinations. Our customers may select the BNC cable assemblies that have any combination of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, bulkhead or standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing can be ordered.


Our facility certified to ISO 9001:2015 builds and ships BNC cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts on hand. Excellent customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search →