Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC to MMCX Cable Assemblies

Pasternack Enterprises BNC to MMCX cable assembly product line contains 6 custom and standard products which use flexible coaxial cable. BNC to MMCX assemblies are assembled with 1 different cable part number and 1 different BNC connector. Our BNC to MMCX cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack BNC to MMCX cable assemblies are built with 1 unique connector and cable combination. Customers can select the BNC to MMCX cable assemblies with any of the following configurations: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, bulkhead, standard polarity, straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and full RF testing and phase matching can be specified.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships BNC to MMCX cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Exceptional technical support and customer service are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 154 Results
Jump to
of 8
GO