Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to MMCX Jack Cable Using RG178 Coax , LF Solder

Product ID: PE39301LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Crimp/Solder Attachment for RG178, RG196MMCX Jack Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE4643RG178B/UPE4902KitBOM Datasheet

BNC Male to MMCX Jack Cable Using RG178 Coax, LF Solder

PE39301LF is a BNC male to MMCX jack cable using RG178 coax. This Pasternack BNC male to MMCX jack cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm MMCX for connector 2.

Our male BNC to jack MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39301LF BNC male to MMCX jack cable assembly is constructed with RG178 coax.