Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MMCX Jack to BNC Male Cable Using RG178 Coax with HeatShrink, LF Solder

Product ID: PE39301LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MMCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MMCX Jack Connector Crimp/Solder Attachment for RG178, RG196BNC Male Connector Crimp/Solder Attachment for RG178, RG196Data Icon
PE4902RG178B/UPE4643KitBOM Datasheet

MMCX Jack to BNC Male Cable Using RG178 Coax with HeatShrink, LF Solder

PE39301LF/HS is a MMCX jack to BNC male cable using RG178 coax. This Pasternack MMCX jack to BNC male cable assembly uses a 50 Ohm MMCX for connector 1 and a 50 Ohm BNC for connector 2.

Our jack MMCX to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39301LF/HS MMCX jack to BNC male cable assembly is constructed with RG178 coax.