In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Female Bulkhead to 1.0/2.3 Plug Cable Using RG316-DS Coax with HeatShrink

Product ID: PE3W07980/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 21.0/2.3
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4392RG316-DSPE45166KitBOM Datasheet

BNC Female Bulkhead to 1.0/2.3 Plug Cable Using RG316-DS Coax with HeatShrink

PE3W07980/HS is a BNC female bulkhead to 1.0/2.3 plug cable using RG316-DS coax. This Pasternack BNC female bulkhead to 1.0/2.3 plug cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm 1.0/2.3 for connector 2.

Our female BNC bulkhead to plug 1.0/2.3 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07980/HS BNC female bulkhead to 1.0/2.3 plug cable assembly is constructed with RG316-DS coax.