Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female to 3.5mm Male Cable Using PE-SR402AL Coax

Product ID: PE3W11924

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402AL
RF Cable TypePE-SR402AL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4204PE-SR402ALPE4981KitBOM Datasheet

BNC Female to 3.5mm Male Cable Using PE-SR402AL Coax

PE3W11924 is a BNC female to 3.5mm male cable using PE-SR402AL coax. This Pasternack BNC female to 3.5mm male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our female BNC to male 3.5mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W11924 BNC female to 3.5mm male cable assembly is constructed with PE-SR402AL coax.