Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female 75 Ohm to BNC Female 75 Ohm Cable Assemblies

Pasternack Enterprises BNC female 75 Ohm to BNC female 75 Ohm cable assembly product portfolio is made up of 84 standard and custom products which use Flexible coaxial cable. BNC female 75 Ohm to BNC female 75 Ohm assemblies are assembled using 6 different cable part numbers and 4 different BNC connectors. Our BNC female 75 Ohm to BNC female 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack BNC female 75 Ohm to BNC female 75 Ohm cable assemblies are built with 12 unique connector and cable combinations. You can select the BNC female 75 Ohm to BNC female 75 Ohm cable assemblies with any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 ships BNC female 75 Ohm to BNC female 75 Ohm cable assemblies the same day from the broadest, deepest inventory of microwave and RF components available. Excellent technical support and customer service are available to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant