Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Female to 75 Ohm BNC Female Cable 36 Inch Length Using 75 Ohm RG187 Coax

Product ID: PE33456-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$68.89
25-49$65.45
50-99$62.00
100-249$59.25
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm
Length36 inches

Description

75 Ohm BNC Female to 75 Ohm BNC Female Cable 36 Inch Length Using 75 Ohm RG187 Coax

The PE33456-36 is a BNC female to female RF cable designed for in-series 75 Ohm interconnects, offering 75 Ohm impedance and DC to 1 GHz operation. It supports RF system integration and bench interconnect tasks where matching 75 Ohm BNC interfaces helps maintain consistent signal transfer. Brass connector bodies and gold-plated brass contacts pair with RG187A/U coax and PTFE jacket construction for dependable electrical performance.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a female gender on end 1 and female on end 2. This BNC to BNC cable is a female to female coax assembly, PE33456-36, can also be known as a BNC jack to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC jack to BNC jack cable assembly PE33456-36 is built with RG187 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC female to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC jack to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC female to 75 Ohm BNC female cable 36 inch length using 75 Ohm RG187 coax.

Frequently Asked Questions

What is the PE33456-36 RF cable assembly?

The PE33456-36 is a 75 Ohm BNC female-to-female RF cable assembly built with RG187A/U coax for in-series signal connections. It uses straight BNC female connectors on both ends, supports DC to 1 GHz operation, and specifies 1.4:1 maximum VSWR. Engineers use this cable when equipment on both sides requires 75 Ohm BNC interface continuity through a flexible coax assembly. It fits bench interconnects, video-related RF paths, and general electronic system integration where impedance matching remains important.

When would I use a BNC female-to-female 75 Ohm cable?

A BNC female-to-female 75 Ohm cable like PE33456-36 is used when two 75 Ohm BNC connection points must be linked directly. Its RG187A/U flexible coax and straight female connectors support installations that need manageable routing and consistent 75 Ohm impedance. This configuration is useful in bench setups, patching tasks, and broadcast-related signal paths that operate within the DC to 1 GHz range. It helps maintain interface compatibility when mating hardware already presents BNC female ports on both ends of the link.

Is the PE33456-36 suitable for broadcast and video-related 75 Ohm connections?

The PE33456-36 is suitable for many broadcast and video-related 75 Ohm interconnect tasks that fall within its DC to 1 GHz range. It combines 75 Ohm BNC female connectors with RG187A/U coax, PTFE jacket material, and 1.4:1 maximum VSWR for controlled signal transfer. Engineers often choose this style for equipment patching and rack-level connections where 75 Ohm BNC impedance matching is required. The straight connector format also supports simple routing between instruments, panels, and other system components using standard BNC interfaces.

What makes RG187A/U coax useful in the PE33456-36 cable assembly?

RG187A/U coax makes the PE33456-36 useful because it provides a flexible 75 Ohm cable platform for in-series BNC interconnections. The assembly combines that coax with PTFE jacket material, brass connectors, and gold-plated brass contacts for practical installation and repeated use. Engineers select this construction for lab, integration, and electronic system environments where cable routing flexibility can simplify equipment placement. It is a solid choice when the application needs a compact 75 Ohm BNC cable assembly rather than a more rigid connection method.