Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Female Bulkhead to 75 Ohm BNC Female Bulkhead Cable 12 Inch Length Using 93 Ohm RG62 Coax

Product ID: PE3W06444-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$84.49
25-49$80.27
50-99$76.04
100-249$72.66
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 133
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG62A/U
RF Cable TypeRG62
RF Cable Impedance93 Ohm
Length12 inches

Description

75 Ohm BNC Female Bulkhead to 75 Ohm BNC Female Bulkhead Cable 12 Inch Length Using 93 Ohm RG62 Coax

The PE3W06444-12 is a BNC female bulkhead to BNC female bulkhead cable assembly designed for panel feedthrough connections, offering 75 Ohm interfaces and DC to 1 GHz operation. It supports RF and electronic system integration where bulkhead-mounted cable runs simplify enclosure routing and external equipment access. Brass connector bodies, gold-plated brass contacts, PTFE dielectric, and PVC-jacketed RG62A/U coax support reliable interface performance with 1.5:1 maximum VSWR.

Pasternack RF coax cable assembly is built with BNC bulkhead cable connection on one end and BNC bulkhead cable connection on the other. Our BNC to BNC cable assemblies have a female gender on end 1 and female on end 2. This BNC to BNC cable is a female to female coax assembly, PE3W06444-12, can also be known as a BNC jack to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC jack to BNC jack cable assembly PE3W06444-12 is built with RG62 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC female bulkhead to BNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC jack bulkhead to BNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC female bulkhead to 75 Ohm BNC female bulkhead cable 12 inch length using 93 Ohm RG62 coax.

Frequently Asked Questions

What is the PE3W06444-12 BNC cable assembly used for?

The PE3W06444-12 is a BNC female bulkhead to BNC female bulkhead cable assembly used for panel-mounted RF signal pass-through connections. It features 75 Ohm BNC interfaces on both ends, RG62A/U flexible coax, and DC to 1 GHz operating range. Engineers use this assembly in enclosures, benches, and electronic systems that need accessible bulkhead connection points. Its straight bulkhead configuration helps simplify routing while reducing repeated mating directly at instrument or chassis ports.

When would I use a BNC female bulkhead to female bulkhead cable?

A BNC female bulkhead to female bulkhead cable is used when equipment needs a fixed pass-through connection on a panel or enclosure wall. The PE3W06444-12 combines straight bulkhead connectors with flexible RG62A/U coax to support clean internal routing between mounted interfaces. This approach is useful in rack panels, test boxes, and shielded housings where direct front-to-back access matters. It helps technicians connect external BNC cables without disturbing internal assemblies or stressing equipment-mounted ports during repeated use.

Is the PE3W06444-12 suitable for 75 Ohm BNC systems?

The PE3W06444-12 is designed with 75 Ohm BNC female bulkhead connectors, making it suitable where 75 Ohm BNC interfaces are required. It uses RG62A/U coax with 93 Ohm cable impedance, so engineers should confirm system requirements before design-in. This matters in video, instrumentation, and legacy RF installations where connector impedance and cable characteristics affect overall integration. Reviewing the complete signal path helps determine whether this assembly fits the intended electrical and mechanical application.

What makes the PE3W06444-12 useful for panel feedthrough installations?

The PE3W06444-12 is useful for panel feedthrough installations because both ends use bulkhead-mounted BNC female connectors for fixed access points. It includes straight connector geometry, brass bodies, gold-plated brass contacts, and PTFE dielectric for dependable mechanical and interface performance. Installers use assemblies like this in equipment housings, test panels, and RF boxes that need organized front-to-back connectivity. The flexible PVC-jacketed coax also helps route the internal cable path where space and bend management are important.