Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Female to 75 Ohm BNC Female Cable 48 Inch Length Using 75 Ohm RG6 Coax

Product ID: PE33448-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$200.99
25-49$190.94
50-99$180.89
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 20
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG6A/U
RF Cable TypeRG6
RF Cable Impedance75 Ohm
Length48 inches

Description

75 Ohm BNC Female to 75 Ohm BNC Female Cable 48 Inch Length Using 75 Ohm RG6 Coax

The PE33448-48 is a BNC female to female RF cable designed for RG6A/U coax, offering 75 Ohm impedance in an in-series configuration. It connects 75 Ohm BNC interfaces in RF and video systems where reliable female-to-female cable routing is required. Brass connector bodies, silver-plated contacts, and PTFE dielectrics support dependable interconnect performance, while the flexible PVC (NC) jacket helps routing.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a female gender on end 1 and female on end 2. This BNC to BNC cable is a female to female coax assembly, PE33448-48, can also be known as a BNC jack to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC jack to BNC jack cable assembly PE33448-48 is built with RG6 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 75 Ohm impedance and is double shielded. RF specs on this BNC female to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC jack to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC female to 75 Ohm BNC female cable 48 inch length using 75 Ohm RG6 coax.

Frequently Asked Questions

What is the PE33448-48 BNC cable assembly used for?

The PE33448-48 is a 75 Ohm BNC female-to-female cable assembly used to connect compatible RF and video interfaces. It uses RG6A/U coax, straight connectors, brass bodies, silver-plated contacts, and PTFE dielectrics for dependable interconnect performance. Engineers use it in broadcast video paths, bench electronics, and integrated systems that require 75 Ohm cable continuity. Its female-to-female configuration helps bridge equipment terminated with BNC male interfaces while keeping cable routing flexible.

When would I choose a BNC female-to-female cable instead of an adapter?

A BNC female-to-female cable like the PE33448-48 is chosen when equipment needs separation instead of a rigid direct connection. It combines two straight 75 Ohm BNC female connectors with flexible RG6A/U coax to support routed installation paths. Engineers use this format in racks, benches, and electronics assemblies where a fixed adapter would add strain. The cable assembly helps relieve connector stress while maintaining a 75 Ohm path between compatible BNC terminations.

Is the PE33448-48 suitable for 75 Ohm video and RF systems?

The PE33448-48 is suitable for 75 Ohm video and RF systems because both connectors and the cable are specified as 75 Ohm. It uses BNC female connectors on each end, RG6A/U coax, and an in-series design for matched system integration. That makes it useful in video signal chains, electronic equipment links, and general RF installations using 75 Ohm interfaces. Engineers select it when maintaining consistent impedance across the cable assembly is important to system compatibility.

What construction details matter in the PE33448-48 cable assembly?

The PE33448-48 includes brass connector bodies, silver-plated contacts, PTFE dielectrics, and a flexible PVC (NC) jacket around RG6A/U coax. These materials support stable mating, practical cable routing, and dependable electrical connection in repeated-use equipment environments. Straight BNC female connectors on both ends simplify installation where standard BNC interfaces are already defined in the system. This construction suits lab electronics, video interconnects, and RF assemblies that need a flexible 75 Ohm cable format.