Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

BNC Female to BNC Male Cable Using RG174 Coax with HeatShrink

Product ID: PE3W09478/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45395RG174A/UPE45045KitBOM Datasheet

BNC Female to BNC Male Cable Using RG174 Coax with HeatShrink

PE3W09478/HS is a BNC female to BNC male cable using RG174 coax. This Pasternack BNC female to BNC male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm BNC for connector 2.

Our female BNC to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09478/HS BNC female to BNC male cable assembly is constructed with RG174 coax.