To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

BNC Female Bulkhead to SMB Jack Cable Using RG316 Coax with HeatShrink

Product ID: PE39572/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4106RG316/UPE4096KitBOM Datasheet

BNC Female Bulkhead to SMB Jack Cable Using RG316 Coax with HeatShrink

PE39572/HS is a BNC female bulkhead to SMB jack cable using RG316 coax. This Pasternack BNC female bulkhead to SMB jack cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SMB for connector 2.

Our female BNC bulkhead to jack SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39572/HS BNC female bulkhead to SMB jack cable assembly is constructed with RG316 coax.