Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female Bulkhead to Double Banana Plug Cable Using PE-P195 Coax with HeatShrink, LF Solder

Product ID: PE3W10653LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2Double Banana
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Bulkhead Mount Isolated Ground Connector Crimp/Crimp Attachment for RG58, PE-C195, PE-P195, LMR-195Low Loss Flexible PE-P195 Coax Cable Triple Shielded with Tan FEP JacketDouble Banana Plug Connector Crimp/Solder Attachment for PE-C195, PE-P195, RG58, RG141, RG303, LMR-195, .195 inchData Icon
PE45064PE-P195PE4301KitBOM Datasheet

BNC Female Bulkhead to Double Banana Plug Cable Using PE-P195 Coax with HeatShrink, LF Solder

PE3W10653LF/HS is a BNC female bulkhead to Double Banana plug cable using PE-P195 coax. This Pasternack BNC female bulkhead to Double Banana plug cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm Double Banana for connector 2.

Our female BNC bulkhead to plug Double Banana cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W10653LF/HS BNC female bulkhead to Double Banana plug cable assembly is constructed with PE-P195 coax.