In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

BNC Female to Water Blue FAKRA Plug Cable Using RG174 Coax

Product ID: PE3W08631

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4079RG174A/UPE45404ZKitBOM Datasheet

BNC Female to Plug Cable Using RG174 Coax

PE3W08631 is a BNC female to FAKRA plug cable using RG174 coax. This Pasternack BNC female to FAKRA plug cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm FAKRA for connector 2.

Our female BNC to plug FAKRA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08631 BNC female to FAKRA plug cable assembly is constructed with RG174 coax.