Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Female to N Male Cable Using RG223 Coax with HeatShrink, LF Solder

Product ID: PE3W04923LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG223/U
RF Cable TypeRG223
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Connector Crimp/Solder Attachment for RG55, RG141, RG142, RG223, RG400N Male Connector Crimp/Solder Attachment for RG223, RG142, RG400, RG55Data Icon
PE4397RG223/UPE44788KitBOM Datasheet

BNC Female to N Male Cable Using RG223 Coax with HeatShrink, LF Solder

PE3W04923LF/HS is a BNC female to N male cable using RG223 coax. This Pasternack BNC female to N male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm N for connector 2.

Our female BNC to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04923LF/HS BNC female to N male cable assembly is constructed with RG223 coax.