75 Ohm BNC Female 4 Hole Flange to 75 Ohm SMB Positive Snap Plug Cable Using 75 Ohm RG179 Coax
Product ID:
PE3W06545
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC |
Connector Gender 1 | Female |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | 4 Hole Flange |
Connector Impedance 1 | 75 Ohm |
Connector Series 2 | SMB Positive Snap |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 75 Ohm |
RF Cable Part Number | RG179B/U |
RF Cable Type | RG179 |
RF Cable Impedance | 75 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE44652 | RG179B/U | PE44443 | KitBOM Datasheet |
---|
75 Ohm BNC Female 4 Hole Flange to 75 Ohm SMB Positive Snap Plug Cable Using 75 Ohm RG179 Coax
PE3W06545 is a BNC female 4 hole flange to SMB Positive Snap plug cable using RG179 coax. This Pasternack BNC female 4 hole flange to SMB Positive Snap plug cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm SMB Positive Snap for connector 2.
Our female BNC 4 hole flange to plug SMB Positive Snap cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3W06545 BNC female 4 hole flange to SMB Positive Snap plug cable assembly is constructed with RG179 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.