Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female Bulkhead to SSMA Male Right Angle Cable Using LMR-100 Coax

Product ID: PE3W06724

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SSMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4106LMR-100A-PVCPE44378KitBOM Datasheet

BNC Female Bulkhead to SSMA Male Right Angle Cable Using LMR-100 Coax

PE3W06724 is a BNC female bulkhead to SSMA male right angle cable using LMR-100A coax. This Pasternack BNC female bulkhead to SSMA male right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm SSMA for connector 2. BNC to SSMA right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female BNC bulkhead to male SSMA right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W06724 BNC female bulkhead to SSMA male right angle cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.