Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Female to TNC Male Right Angle Cable Using RG178 Coax

Product ID: PE3W07410
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Female Connector Clamp/Solder Attachment For RG178, RG196TNC Male Right Angle Connector Clamp/Solder Attachment For RG178, RG196Data Icon
PE4389RG178B/UPE4456KitBOM Datasheet

BNC Female to TNC Male Right Angle Cable Using RG178 Coax

PE3W07410 is a BNC female to TNC male right angle cable using RG178 coax. This Pasternack BNC female to TNC male right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm TNC for connector 2. BNC to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female BNC to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07410 BNC female to TNC male right angle cable assembly is constructed with RG178 coax.