Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

BNC Female to MCX Plug Cable Using RG141 Coax , LF Solder

Product ID: PE3W13933LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4070RG141A/UPE4880KitBOM Datasheet

BNC Female to MCX Plug Cable Using RG141 Coax, LF Solder

PE3W13933LF is a BNC female to MCX plug cable using RG141 coax. This Pasternack BNC female to MCX plug cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm MCX for connector 2.

Our female BNC to plug MCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13933LF BNC female to MCX plug cable assembly is constructed with RG141 coax.