To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

BNC Male to 10-32 Female Bulkhead Cable Using RG178 Coax

Product ID: PE3W05393

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG178B/U
RF Cable TypeRG178
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4643RG178B/UPE44368KitBOM Datasheet

BNC Male to 10-32 Female Bulkhead Cable Using RG178 Coax

PE3W05393 is a BNC male to 10-32 female bulkhead cable using RG178 coax. This Pasternack BNC male to 10-32 female bulkhead cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm 10-32 for connector 2.

Our male BNC to female 10-32 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05393 BNC male to 10-32 female bulkhead cable assembly is constructed with RG178 coax.