Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to 3.5mm Male Cable Using PE-SR402FL Coax, LF Solder

Product ID: PE3W05001LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 23.5mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR402FL
RF Cable TypePE-SR402FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Clamp/Solder Attachment For PE-SR402AL, PE-SR402FL, RG402Formable 141 Semi-rigid Coax Cable with Tinned Copper Braid Outer Conductor3.5mm Male Connector Clamp/Solder Attachment for PE-SR402AL, PE-SR402FL, PE-SR402FLJ, PE-SR402TN, RG402Data Icon
PE4206PE-SR402FLPE4981KitBOM Datasheet

BNC Male to 3.5mm Male Cable Using PE-SR402FL Coax, LF Solder

PE3W05001LF is a BNC male to 3.5mm male cable using PE-SR402FL coax. This Pasternack BNC male to 3.5mm male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm 3.5mm for connector 2.

Our male BNC to male 3.5mm cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W05001LF BNC male to 3.5mm male cable assembly is constructed with PE-SR402FL coax.