Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male to 7/16 DIN Male Right Angle Cable Using PE-C400 Coax , LF Solder

Product ID: PE3W07962LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C400
RF Cable TypePE-C400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, LMR-400-DBLow Loss Flexible RG8 Type Coax Cable Double Shielded with Black PE Jacket7/16 DIN Male Right Angle Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, PE-B400, PE-B405Data Icon
EZ-400-BM-XPE-C400EZ-400-716M-RA-XKitBOM Datasheet

BNC Male to 7/16 DIN Male Right Angle Cable Using PE-C400 Coax, LF Solder

PE3W07962LF is a BNC male to 7/16 DIN male right angle cable using PE-C400 coax. This Pasternack BNC male to 7/16 DIN male right angle cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm 7/16 DIN for connector 2. BNC to 7/16 DIN right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC to male 7/16 DIN right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07962LF BNC male to 7/16 DIN male right angle cable assembly is constructed with PE-C400 coax.