Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

BNC Male 75 Ohm to BNC Male Right Angle 75 Ohm Cable Assemblies

Pasternack Enterprises BNC male 75 Ohm to BNC male right angle 75 Ohm cable assembly product line offers 128 custom and standard designs that use Flexible coaxial cable. BNC male 75 Ohm to BNC male right angle 75 Ohm assemblies are assembled with 12 unique cable part numbers and 5 unique BNC connectors. Our BNC male 75 Ohm to BNC male right angle 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack BNC male 75 Ohm to BNC male right angle 75 Ohm cable assemblies are available with 19 unique cable and connector combinations. Customers can select the BNC male 75 Ohm to BNC male right angle 75 Ohm cable assemblies with any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships BNC male 75 Ohm to BNC male right angle 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Exceptional customer service and technical support are on hand to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant