Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Male to 75 Ohm BNC Female Bulkhead Cable 12 Inch Length Using 75 Ohm RG216 Coax

Product ID: PE33423-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG216/U
RF Cable TypeRG216
RF Cable Impedance75 Ohm
Length12 inches

Description

75 Ohm BNC Male to 75 Ohm BNC Female Bulkhead Cable 12 Inch Length Using 75 Ohm RG216 Coax

The PE33423-12 is a 75 Ohm BNC male to female bulkhead cable designed for RG216/U coax, offering 75 Ohm impedance in an in-series configuration. It supports RF and electronic system integration where a panel-mounted BNC interface must connect cleanly to flexible coax runs. Brass connector bodies, Teflon dielectrics, and a PVC jacket support durable assembly construction with straight BNC interfaces on both ends.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC bulkhead cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE33423-12, can also be known as a BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE33423-12 is built with RG216 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 75 Ohm impedance and is double shielded. RF specs on this BNC male to BNC female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE33423-12 can also be used in the other direction and will be BNC female bulkhead to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC male to 75 Ohm BNC female bulkhead cable 12 inch length using 75 Ohm RG216 coax.

Frequently Asked Questions

What is the PE33423-12 BNC cable assembly used for?

The PE33423-12 is a 75 Ohm BNC male to BNC female bulkhead cable assembly used for panel feedthrough and interconnect tasks. It uses RG216/U flexible coax, straight BNC interfaces, brass connector bodies, and Teflon dielectric materials for reliable mechanical construction. Engineers use it when an enclosure, rack, or instrument panel needs a bulkhead-mounted BNC connection with attached coax. This configuration helps maintain a defined 75 Ohm path while simplifying internal-to-external cable routing in RF and video systems.

When would I use a BNC female bulkhead to BNC male cable?

A BNC female bulkhead to BNC male cable like PE33423-12 is used when equipment needs a panel-mounted BNC interface and an attached coax link. The assembly combines a straight male BNC, a straight female bulkhead BNC, and RG216/U flexible 75 Ohm coax in one part. Designers often choose this format for rack panels, chassis walls, and test enclosures that require clean pass-through connectivity. It reduces separate adapter and cable selection steps while keeping the interface familiar for standard BNC-based system layouts.

Is the PE33423-12 suitable for 75 Ohm RF and video system integration?

Yes, the PE33423-12 is suitable for 75 Ohm RF and video system integration because both connectors and the cable are specified as 75 Ohm. Its BNC male to BNC female bulkhead design supports in-series connectivity with RG216/U coax, straight interfaces, and standard polarity. Engineers can use it in signal distribution, panel feedthrough, and equipment interconnect applications that rely on 75 Ohm BNC connections. This makes it a practical choice where impedance continuity and straightforward installation matter more than custom connector transitions.

What construction details matter on the PE33423-12 cable assembly?

The PE33423-12 uses brass connector bodies, brass contacts, Teflon dielectric types, and a PVC jacket, which are important assembly details. These materials support a durable cable build while pairing standard BNC attachment methods with a flexible RG216/U coax construction. Engineers evaluating panel interconnects often review these details to match mechanical needs, dielectric preferences, and connector interface requirements. The female bulkhead side also helps simplify enclosure mounting when a fixed pass-through point is needed in RF or electronics equipment.