Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Female Cable 60 Inch Length Using RG316 Coax

Product ID: PE3079-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C3344-60.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

BNC Male to BNC Female Cable 60 Inch Length Using RG316 Coax

The PE3079-60 is a BNC male to BNC female cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It connects BNC interfaces in RF system integration, bench setups, and electronics assemblies that need a flexible in-series coax link. Brass connector bodies, gold-plated brass contacts, PTFE and Teflon dielectrics, and FEP jacket support operation from -55°C to 165°C.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and BNC cable connection on the other. Our BNC to BNC cable assemblies have a male gender on end 1 and female on end 2. This BNC to BNC cable is a male to female coax assembly, PE3079-60, can also be known as a BNC plug to BNC jack cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC jack cable assembly PE3079-60 is built with RG316 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC male to BNC female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3079-60 can also be used in the other direction and will be BNC female to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC female cable 60 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3079-60 BNC cable assembly used for?

The PE3079-60 is a BNC male to BNC female cable assembly used to connect 50 Ohm BNC interfaces in RF and electronic systems. It uses RG316/U flexible coax, supports DC to 1 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it on benches, in prototypes, and inside assemblies where a short flexible in-series BNC link is needed. Its straight connector layout helps simplify mating between instruments, modules, and panels that already use standard BNC interfaces.

When would I use a BNC male to BNC female cable instead of an adapter?

A BNC male to BNC female cable like the PE3079-60 is used when equipment needs added reach or more flexible routing than a rigid adapter allows. It combines straight BNC connectors with RG316/U coax, 50 Ohm impedance, and DC to 1 GHz performance for standard RF paths. Engineers choose this style in benches and enclosures where connector spacing, panel depth, or cable management makes direct adapter use difficult. The flexible cable section reduces mechanical strain on ports while preserving a familiar BNC interface on both ends.

Is the PE3079-60 suitable for general RF bench and electronics integration work?

The PE3079-60 is suitable for general RF bench and electronics integration work where BNC interfaces and 50 Ohm impedance are required. It features RG316/U coax, straight BNC male and female connectors, and an operating range from DC to 1 GHz. That makes it useful for connecting instruments, development hardware, and subsystem modules in test areas or compact assemblies. Its FEP jacket and PTFE-based dielectric materials also support operation across a wide temperature range from -55°C to 165°C.

What makes RG316/U coax useful in the PE3079-60 cable assembly?

RG316/U coax makes the PE3079-60 useful when engineers need a flexible 50 Ohm cable assembly for routine BNC interconnect tasks. In this design, the cable uses PTFE dielectric and an FEP jacket while the assembly supports DC to 1 GHz operation. Those attributes fit bench wiring, prototype builds, and internal equipment links where compact routing matters more than a rigid connection. The flexible construction helps installers manage bends and placement while keeping a standard BNC interface at each end.