Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm BNC Male to 75 Ohm BNC Male Cable Using 75 Ohm PE-B305 Coax with HeatShrink, LF Solder, RoHS

Product ID: PE33355LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberPE-B305
RF Cable TypePE-B305
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4634PE-B305PE4634KitBOM Datasheet

75 Ohm BNC Male to 75 Ohm BNC Male Cable Using 75 Ohm PE-B305 Coax with HeatShrink, LF Solder, RoHS

PE33355LF/HS is a BNC male to BNC male cable using PE-B305 coax. This Pasternack BNC male to BNC male cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm BNC for connector 2.

Our male BNC to male BNC cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE33355LF/HS BNC male to BNC male cable assembly is constructed with PE-B305 coax.