Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Cable Using PE-C400 Coax with HeatShrink

Product ID: PE35874/HS
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C400
RF Cable TypePE-C400
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


BNC Male Connector Crimp/Solder Attachment for PE-C400, LMR-400Low Loss Flexible RG8 Type Coax Cable Double Shielded with Black PE JacketBNC Male Connector Crimp/Solder Attachment for PE-C400, LMR-400Data Icon
PE44294PE-C400PE44294KitBOM Datasheet

BNC Male to BNC Male Cable Using PE-C400 Coax with HeatShrink

PE35874/HS is a BNC male to BNC male cable using PE-C400 coax. This Pasternack BNC male to BNC male cable assembly uses a 50 Ohm BNC for connector 1 and a 50 Ohm BNC for connector 2.

Our male BNC to male BNC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE35874/HS BNC male to BNC male cable assembly is constructed with PE-C400 coax.