Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Male Right Angle to 75 Ohm BNC Male Right Angle Cable 24 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE33432-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$87.39
25-49$83.02
50-99$78.65
100-249$75.16
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 166
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length24 inches

Description

75 Ohm BNC Male Right Angle to 75 Ohm BNC Male Right Angle Cable 24 Inch Length Using 75 Ohm RG179 Coax

The PE33432-24 is a BNC male to male right angle RF cable assembly designed for RG179B/U coax, offering 75 Ohm impedance and DC to 1 GHz operation. It supports RF and video interconnects where right angle cable routing helps reduce bend stress in compact equipment layouts. Brass connector bodies with gold-plated brass contacts and Teflon dielectric support reliable electrical performance across -55°C to 165°C operation.

Pasternack RF coax cable assembly is built with right angle BNC cable connection on one end and right angle BNC cable connection on the other. Our right angle BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE33432-24, can also be known as a right angle BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE33432-24 is built with RG179 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with right angle BNC to right angle BNC cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency BNC right angle male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC right angle plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC male right angle to 75 Ohm BNC male right angle cable 24 inch length using 75 Ohm RG179 coax.

Frequently Asked Questions

What is the PE33432-24 RF cable assembly used for?

The PE33432-24 is a 75 Ohm BNC male to BNC male right angle RF cable assembly used for video and low-frequency RF interconnects. It uses RG179B/U flexible coax, supports DC to 1 GHz operation, and has a maximum VSWR of 1.4:1. Engineers use it in rack-mounted equipment, bench systems, and patching points where connector clearance is limited. Its dual right angle BNC ends help reduce cable protrusion and support cleaner routing in compact electronic assemblies.

When would I choose a right angle BNC cable instead of a straight BNC cable?

A right angle BNC cable like the PE33432-24 is useful when equipment spacing makes a straight connector difficult to install. Its right angle connectors reduce rear-panel depth requirements and help manage bend radius in tighter layouts. Engineers often choose this style for broadcast gear, rack systems, and bench instruments with closely spaced ports. The configuration helps protect the cable path while preserving 75 Ohm connectivity for DC to 1 GHz applications.

Is the PE33432-24 suitable for 75 Ohm video applications?

Yes, the PE33432-24 is designed as a 75 Ohm cable assembly for applications that require BNC-based video or RF connections. It combines 75 Ohm BNC male connectors with RG179B/U coax to maintain consistent impedance through the assembly. This makes it appropriate for video patching, electronic integration, and other signal paths operating from DC to 1 GHz. The flexible cable design and right angle ends also help with installation where panel space and cable routing are constrained.

What construction details matter most in the PE33432-24 cable assembly?

The PE33432-24 uses brass connector bodies, gold-plated brass contacts, Teflon dielectric, and an FEP cable jacket for reliable assembly construction. These materials support repeated interconnection, stable dielectric performance, and operation across a wide -55°C to 165°C temperature range. Engineers benefit from this combination in lab environments, installed systems, and electronics builds that need dependable 75 Ohm cable assemblies. The RG179B/U flexible coax also helps simplify routing where tighter cable paths are required.