Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

75 Ohm BNC Male Right Angle to 75 Ohm BNC Male Right Angle Cable 72 Inch Length Using 75 Ohm RG216 Coax

Product ID: PE33436-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG216/U
RF Cable TypeRG216
RF Cable Impedance75 Ohm
Length72 inches

Description

75 Ohm BNC Male Right Angle to 75 Ohm BNC Male Right Angle Cable 72 Inch Length Using 75 Ohm RG216 Coax

The PE33436-72 is a BNC male right angle to BNC male right angle cable assembly designed for RG216/U coax, offering 75 Ohm impedance. It supports RF and electronic system integration where right-angle cable routing helps manage connector clearance in tighter equipment layouts. Brass connector bodies and gold-plated brass contacts pair with Teflon dielectrics and a PVC jacket for durable cable assembly construction.

Pasternack RF coax cable assembly is built with right angle BNC cable connection on one end and right angle BNC cable connection on the other. Our right angle BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE33436-72, can also be known as a right angle BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE33436-72 is built with RG216 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with right angle BNC to right angle BNC cable connectors, has a 75 Ohm impedance and is double shielded. RF specs on this BNC right angle male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

BNC right angle plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm BNC male right angle to 75 Ohm BNC male right angle cable 72 inch length using 75 Ohm RG216 coax.

Frequently Asked Questions

What is the PE33436-72 RF cable assembly used for?

The PE33436-72 is a 75 Ohm BNC male right angle to BNC male right angle cable assembly used to connect two BNC interface points. It uses RG216/U flexible coax and standard-polarity BNC male connectors with right-angle bodies on both ends. Engineers use this cable in RF and electronic system integration when equipment layouts need lower-profile cable exits. That right-angle format helps manage panel clearance and cable routing in racks, benches, and enclosed assemblies.

When would I choose a right-angle BNC male to BNC male cable?

A right-angle BNC male to BNC male cable like PE33436-72 is useful when straight connectors would create clearance or routing problems. This assembly places right-angle BNC male connectors on both ends and uses flexible RG216/U coax with 75 Ohm impedance. Engineers often select it for rear-panel connections, closely spaced instruments, and equipment mounted near walls or cabinet surfaces. The design helps direct the cable path sooner, which can reduce strain from tight bends immediately after the connector.

Is the PE33436-72 compatible with standard 75 Ohm BNC interfaces?

The PE33436-72 is built with 75 Ohm BNC male connectors on both ends for use with standard 75 Ohm BNC interface points. Its connectors use standard polarity and standard connection method, matching common BNC-based equipment interconnect requirements. This makes it a practical choice for systems that require a 75 Ohm cable path rather than a 50 Ohm assembly. Engineers should still confirm that both mating ports are female BNC jacks and that the application calls for 75 Ohm impedance.

What construction details make the PE33436-72 suitable for equipment interconnects?

The PE33436-72 uses brass connector bodies, gold-plated brass contacts, Teflon dielectrics, and a PVC cable jacket for a durable assembly. It also uses RG216/U flexible coax, which supports cable handling in installations that need movement during routing or service. These materials are commonly selected for cable assemblies that connect RF and electronic equipment in lab or system environments. Together, they provide a practical balance of connector durability, flexible routing, and compatibility with 75 Ohm BNC connections.