Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

BNC Male to BNC Male Right Angle Cable 60 Inch Length Using RG316 Coax

Product ID: PE3332-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Replaced with PE3C3391-60.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

BNC Male to BNC Male Right Angle Cable 60 Inch Length Using RG316 Coax

The PE3332-60 is a BNC male to BNC male right angle cable designed for RG316/U coax, offering 50 Ohm impedance for in-series RF connections. It supports RF system integration where cable routing needs a compact turn between connected instruments, modules, or electronic assemblies. Brass connector bodies, silver-plated contacts, Teflon dielectric, and an FEP jacket support reliable electrical performance in flexible cable runs.

Pasternack RF coax cable assembly is built with BNC cable connection on one end and right angle BNC cable connection on the other. Our BNC to right angle BNC cable assemblies have a male gender on end 1 and male on end 2. This BNC to BNC cable is a male to male coax assembly, PE3332-60, can also be known as a BNC plug to right angle BNC plug cable assembly and will be shipped same-day as it is purchased.

BNC plug to BNC plug cable assembly PE3332-60 is built with RG316 which is a flexible coax type. The Pasternack flexible BNC cable assembly is manufactured with BNC to right angle BNC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this BNC male to BNC right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3332-60 can also be used in the other direction and will be right angle BNC male to BNC male cable assembly if the opposite connectivity is required.

BNC plug to BNC right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BNC to BNC cable assembly for quick shipment worldwide. Variations of BNC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this BNC male to BNC male right angle cable 60 inch length using RG316 coax.

Frequently Asked Questions

What is the PE3332-60 BNC cable assembly used for?

The PE3332-60 is a BNC male to BNC male right angle cable assembly used for 50 Ohm RF interconnects. It uses flexible RG316/U coax with BNC male connectors, brass bodies, silver-plated contacts, Teflon dielectric, and an FEP jacket. Engineers use it to connect instruments, modules, and panel interfaces where a compact cable path is needed. This configuration helps simplify routing inside racks, benches, and electronic systems that use standard BNC interfaces.

When would I use a right angle BNC cable instead of a straight cable?

A right angle BNC cable like the PE3332-60 is useful when straight cable routing would crowd adjacent equipment or stress the connection. Its flexible RG316/U coax and BNC male to BNC male configuration support 50 Ohm RF links in compact layouts. Engineers often choose this style behind rack panels, inside enclosures, or between closely spaced instruments. The angled transition helps manage bend direction more cleanly while keeping the interconnect compatible with standard BNC ports.

Is the PE3332-60 compatible with standard BNC equipment?

The PE3332-60 is built with standard-polarity BNC male connectors for use with equipment that has matching female BNC interfaces. It is an in-series 50 Ohm cable assembly using BNC connectors on both ends and RG316/U coax. This makes it suitable for common RF and electronics setups that rely on BNC signal connections. Engineers should verify that both device ports are BNC female and that the system requires a 50 Ohm interconnect.

Why choose RG316/U coax for a BNC cable assembly?

RG316/U is commonly selected for cable assemblies like the PE3332-60 when a flexible 50 Ohm coax solution is needed. In this assembly, the cable pairs with BNC male connectors, Teflon dielectric, and an FEP jacket for practical system integration. Engineers use this type of construction where cable routing must fit around instruments, panels, or internal assemblies. It is a strong fit for RF benches and electronics integration that benefit from flexible coax handling.